Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
whs02
Bill of material
WHS02-D50-RD
CODE
LX1
AA
CZ1
Q235A
BMCL1
DX
SCXS
/
LB2
LB21
LB3
LB31
LB4
LB41
D
mm
LBDH
RD
H
65 mm
F
20 mm
K
59 mm
Z
47 mm
P
46 mm
P1
0 mm
Q
32 mm
Q1
0 mm
DD
d
6.5 mm
R
41.0 mm
RXFZ
50 kg
WEIGHT
0.15 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models