Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
WIDE PLAIN WASHER M8 UNI6593
Bill of material
200273
CODE
Code
200273
A
Diameter
8.4 mm
B
Diameter
24 mm
C
Thickness
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
Download CAD models
No generation actions are associated with this part