Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIJ58_61 - Cylinder limit block, special for pneumatic slide table, middle adjustment type/front adjustment type/back adjustment type
Bill of material
WIJ59-L19.5
CODE
code
TYPE
type
Pneumatic sliding table special, front-end adjustment type
MAT
material
SUR
Surface treatment
ANNEX
Annex
Hexagon socket head screws (TAC21) ,Cylinder head stopper stop screw (TDA56)
L
L1
16.0
L2
5.5
L3
3.5
DD1
d1
3.0
DD2
d2
5.0
HH
h
3.0
E
12
F
1.0
A
6.0
M
M5
H
8.0
SF
Suitable for Jardine type cylinders
WHA13-6
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models