피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登录
注册
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
čeština
Deutsch
English
español
français
italiano
русский
中文
English (United States)
QA认证信息
目录: Camozzi
Created: 13.04.2011
目录的特殊属性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
CS-LS05HC
Camozzi
Electric actuation
Drivers
Series DRVI integrated drivers
Accessories series DRVI
Powered by
CAD模型选择
{camozzi/attuazione_elettrica/azionamenti/azionamenti_integrati_serie_drvi/accessori_drvi/connettore_m12_maschio_angolare_90.prj},{NB=CS-LS05HC},{MOD=CS-LS05HC},{TIPOCONNETTORE=a cablare},{DESCRIZIONE=90°},{CONNESSIONE=M12 A 5 Pin maschio}
请根据技术参数选择所需产品. 所选参数在表格中被高亮显示. 当点击表格中的图标或数值时选择将被重置.
用于比较添加
可提供的产品: 1
HELP_VARIABLE
Company
Camozzi
Description
Angular M12 male connector 90°
Bill of material
CS-LS05HC
MOD
Mod.
CS-LS05HC
TIPOCONNETTORE
Type of connector
For wiring
DESCRIZIONE
Description
90°
CONNESSIONE
Type of connection
M12 5 pin male
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型
点击此处生成CAD模型
生成PDF文件
询价请求