Catalog navigation
CAD model selection
Selectable products: 243
HELP_VARIABLE
Company
Wilo
Description
With Frequency Converter (RU)
Bill of material
2787663
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Highly efficient water-supply unit ready for connection (non self-priming). With 2 to 4 vertically arranged glanded stainless steel high-pressure multistage centrifugal pumps from the Helix V series connected in parallel, including Smart Controller SC (available with and without frequency converter FC).
DESCRIPTION_LONG
Tender text
NO VALUE
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010737
EF021265
Suitable for tap water
KTW. WRAS
EF024284
Suitable for rainwater
false
EF025120
Suitable for sprinkling/irrigation
false
EF023038
Pump casing material
EF023143
Quality class of pump casing
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
EF023142
Material fittings
0
EF023144
Material fittings
0
EF023489
Material of unit pipework
Stainless steel
EF023488
Quality class of unit pipework
X2CrNi18-9
EF000447
Reservoir material
0
EF020604
Quality class of reservoir
0
EF023148
Number of pumps
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
16.0 bar
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
3
EF005455
Frequency
50 Hz
EF000001
Nominal current
0.00 A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1/min
EF020121
Motor speed control
EF020120
Type of speed control
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
5.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
mm
EF026143
Flange compression stage connection inlet
bar
EF014906
Connection standard inlet side
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
bar
EF014907
Connection standard outlet side
EF001339
Flange shape
EF023149
Suction installation
0
EF023154
With bypass pipe
0
EF026396
Degree of protection (IP) pump
IP55
EF026395
Degree of protection cabinet (IP)
IP54
EF001438
Length
mm
EF000008
Width
mm
EF000040
Height
mm
EF000167
Weight
kg
EF008837
Approval
KTW. WRAS
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
°
A3
Angle to first bolt hole
°
A4
Angle to first bolt hole
°
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
B3
Thickness flange (incl. sealing edge)
mm
B4
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D3
Outer diameter of flange
mm
D4
Outer diameter of flange
mm
D21
Diameter bolt hole
mm
D22
Diameter bolt hole
mm
D23
Diameter bolt hole
mm
D24
Diameter bolt hole
mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
D43
Diameter sealing edge
mm
D44
Diameter sealing edge
mm
DE
Diameter expansion vessel
206 mm
DM
Diameter motor
mm
DN1
Diameter of connection on supply side
mm
DN2
Diameter of connection on supply side
mm
DN3
Diameter of connection on delivery side
mm
DN4
Diameter of connection on delivery side
mm
DO1
Outer pipe diameter connection inlet side
0.0
DO2
Outer pipe diameter connection inlet side
0.0
DO3
Outer pipe diameter connection outlet side
0.0
DO4
Outer pipe diameter connection outlet side
0.0
F1
Thickness sealing edge
mm
F2
Thickness sealing edge
mm
F3
Thickness sealing edge
mm
F4
Thickness sealing edge
mm
H
Height
mm
H02
Distance to bottom side vessel
mm
H1
Height to centre connection
mm
H2
Height to centre connection
mm
H3
Height to centre connection
mm
H4
Height to centre connection
mm
H5
Height expansion vessel
297 mm
H6
Height electrical cabinet
mm
HP
Pump height
mm
K1
Pitch circle
mm
K2
Pitch circle
mm
K3
Pitch circle
mm
K4
Pitch circle
mm
L
Length of foundation plate
mm
L1
Connection length
mm
L2
Connection length
mm
L3
Connection length
mm
L4
Connection length
mm
LE1
Distance till side foundation plate
mm
LE2
Centre-to-centre (double) pump
mm
LE3
Thickness electrical cabinet
mm
LE4
Width electrical cabinet
mm
LE5
Length to top side electrical cabinet
mm
LE6
Length electrical cabinet
mm
LE7
Distance to side cabinet
0 mm
LE8
Width electrical cabinet 1
mm
LE9
Length 9
mm
N1
Number of bolt holes
N2
Number of bolt holes
N3
Number of bolt holes
N4
Number of bolt holes
NP
Number of pumps
Q1
Length gusset/thread
mm
Q2
Length gusset/thread
mm
Q3
Length gusset/thread
mm
Q4
Length gusset/thread
mm
S1
Wall thickness connection
mm
S2
Wall thickness connection
mm
S3
Wall thickness connection
mm
S4
Wall thickness connection
mm
W1
Centre-to-centre distance of connections
mm
W2
Foundation plate width
mm
W3
Distance backside cabinet
0
HD
Diameter pump housing
mm
H01
Dimensions
mm
L5
Dimensions
mm
W0
Dimensions
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models