Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With scraper LML-G
Bill of material
LML-G-SR15W
TYPE
Type
ORT
Operating rail type
ORTAUT
Operating rail type and unit type
ORW
Operating rail width
OUT
Operating unit type
P
Port
MR
Manual release
INFOTEXT
Product Info
Product Info
A
77 mm
B
30 mm
C
55 mm
D
15 mm
E
21.0 mm
F
13.0 mm
G
11.5 mm
H
6.0 mm
I
M4 depth 5
J
M5
K
8 mm
L
16 mm
M
2.0 mm
N
19 mm
O
0.5 mm
Q
11.5 mm
R
Rc1/8
S
6 mm
U
4 mm
V
5 mm
W
91 mm
X
97 mm
T
6.0 mm
Y
8.5 mm
Z
4.5 mm
AA
12.0 mm
AB
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models