Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch CMK2-HP1 - Double acting single rod type
Bill of material
CMK2-00-25-25-T0H-R-HP1
MODEL
Model no.
CMK2
MA
Mounting style
BORE
Bore size
mm
PTT
Port thread type
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWM
Switch model number
LWD
Lead wire direction
SWP
Switch position
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
Cover
mm
D
mm
F
mm
HA
mm
K
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread
MM
mm
MN
Model No.
mm
MO
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XEPLUS
XE+STROKE
- mm
XE
- mm
XF
mm
GC
mm
GD
mm
RD
mm
HD
mm
P
mm
P1
mm
PY
°
BB
- mm
BD
- mm
L1
- mm
L1PLUS
L1 value
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LI
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FP
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CH
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CL
- mm
CM
- mm
CO
- mm
CP
- mm
CQ
- mm
CV
- mm
CW
- mm
CR
- mm
CS
- mm
TB
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TH
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TR
- mm
TS
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    With switch SSD2-L-HP1 - Double acting single rod type
    CKD
    CMK2-C no switch
    THK CO.,LTD.
    Standard Type LM
    CKD
    CMK2 with switch
    CKD
    CMK2-D no switch
    CKD
    No switch SCM
    CKD
    CMK2-C with switch
    CKD
    CMK2-*C with switch
    CKD
    SCPG2-XM no switch
    ORIENTALMOTOR Co.,Ltd.
    1W/3W
    ORIENTALMOTOR Co.,Ltd.
    1W
    CKD
    CMK2-F with switch
    CKD
    Without switch CMK2-HP1 - Double acting single rod type
Previews
3D
Dimension
2D
Download CAD models