Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch FH500
Bill of material
FH512-D-T2H-R
TYPE
Type
FH5
BORE
Bore size
mm
OPT
Option
SJ
Small jaw
SWM
Switch model no.
LWD
Lead wire direction
LWL
Lead wire length
SWQ
Switch quantity
EM
End mount
A
Angle (Min-Max)
°
INFOTEXT
Product Info
Product Info
MIN
-5 mm
MAX
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models