Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
With switch JSG
Bill of material
JSG-00-50B-25-T0H-R
TYPE
Type
JSG
BORE
Bore size
mm
MS
Mounting style
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
PTT
Port thread type
CUS
Cushion type
SWM
Switch model number
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch position
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
BA
mm
BB
mm
BC
mm
BD
BE
mm
BF
mm
BG
mm
BJ
mm
BK
4.6 mm
C
mm
DA
Thread
DB
16 mm
DC
5 mm
EE
Port thread
EF
Brake release port
EG
Manual release port
mm
F
mm
G
mm
J
mm
JA
mm
K
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
mm
SD
mm
T
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
O
mm
P
mm
RD
mm
HD
- mm
WBB
- mm
WBD
- mm
L1
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
LGPLUS
LG+STROKE
- mm
FAPLUS
FA+STROKE
- mm
KB
mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQPLUS
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TYPLUS
TY+STROKE/2
- mm
TY
- mm
TZPLUS
TZ+STROKE/2
- mm
TZ
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models