Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch LCX
Bill of material
LCX-25-10-T0H-R
TYPE
Type
LCX
BORE
Bore size
mm
STROKE
Stroke length
mm
SWM
Switch model no.
SLD
Lead wire direction
LWL
Led wire length
mm
SWN
Switch quantity
STOP
Stopper
STPOS
Stopper position
STPART
Stopper part
OPT
Option
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
208 mm
B
147 mm
C
34 mm
D
76.5 mm
E
10 mm
F
56 mm
G
20 mm
H
13 mm
J
36.5 mm
K
mm
L
27 mm
M
120 mm
N
45 mm
O
mm
P
mm
Q
mm
R
40 mm
RD
5.0 mm
HD
23.5 mm
T
124 mm
U
18.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models