Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch LCX-Q-*L
Bill of material
LCX-Q-25L-75-T0H-R
TYPE
Type
LCX-Q
BORE
Bore size
mm
STROKE
Stroke length
mm
SWM
Switch model no.
SLD
Lead wire direction
LWL
Led wire length
mm
SWN
Switch quantity
STOP
Stopper
STPOS
Stopper position
STPART
Stopper part
INFOTEXT
Product Info
Product Info
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
406 mm
B
254 mm
C
105 mm
K
mm
L1
45.5 mm
L2
95.5 mm
N1
2 mm
N2
5 mm
M
225 mm
N
49 mm
O
mm
P
mm
Q
mm
R
131 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models