Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch MCP
Bill of material
MCP-W-00-2-50-T0H-R
MODEL
Model No.
MO
Mounting
ET
Effective thrust
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWM
Switch model number
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
OPT
Option
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
CA
mm
CB
mm
D
17.0 mm
E
Rc3/8
EA
F
mm
FI
mm
G
mm
H
mm
I
mm
IA
mm
J
90 mm
K
118 mm
L
LA
mm
LB
mm
MN
mm
N
M20 depth 24
O
31 mm
P
98 mm
Q
- mm
R
104 mm
Y
mm
S
154 mm
T
185 mm
U
18 mm
V
87 mm
W
118 mm
GA
mm
X
20 mm
FA
mm
FB
mm
FC
mm
NA
RD
mm
HD
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models