Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
CKD
Description
With switch SCM-W-FP1 - Double acting two stage type with switch
Bill of material
SCM-W-00-32-D25-T0H-R-D24-T0H-R-FP1
TYPE
Type
SCM-W
MS
Mounting style
BORE
Bore size
mm
PTT1
Port thread type of cylinder 1
CUS
Cushion
D: Both sides rubber cushioned
STROKE1
Total stroke length S1
mm
输入参数值: STROKE1
Total stroke length S1
mm
cm
inch
ft
SWM1
Switch model number of cylinder 1
LWD1
Lead wire direction of cylinder 1
LWL1
Lead wire length of cylinder 1
SWP1
Switch position of cylinder 1
PTT2
Port thread type of cylinder 2
STROKE2
First step stroke S2
mm
输入参数值: STROKE2
First step stroke S2
mm
cm
inch
ft
SWM2
Switch model number of cylinder 2
LWD2
Lead wire direction of cylinder 2
LWL2
Lead wire length of cylinder 2
SWP2
Switch position of cylinder 2
SIM
Switch installation method
OPTBLWS
Option bellows
OPTRAIL
Option switch rail
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS1
Position of first step stroke
mm
输入参数值: POS1
Position of first step stroke
mm
cm
inch
ft
POS2
Total position of stroke
mm
输入参数值: POS2
Total position of stroke
mm
cm
inch
ft
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型