Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
CKD
Description
With switch SCPD2-L - Double acting single rod type
Bill of material
SCPD2-L-00-6-15-M2V-R
TYPE
Type
SCPD2-L
BORE
Bore size
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
MA
Mounting style
HEPD
Head end port direction
SWM
Switch model number
LWL
Lead wire length
SWP
Switch position
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
B
mm
D
mm
G
mm
HA
mm
J
mm
KA
mm
KB
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread
MM
mm
QA
mm
QB
mm
T
mm
UA
mm
UB
mm
XPLUS
X+STROKE
mm
X
mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CV
- mm
CW
- mm
RD
mm
P
mm
HD
1.5 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model