Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
With switch SCS2-L
Bill of material
SCS2-L-00-160B-50-T0H-R
TYPE
Model No.
SCS2-L
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPT1
Option
OPT2
Option
OPT3
Option
OPT4
Option
OPT5
Option
ACC1
Accessory
ACC2
Accessory
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
EE
GA
mm
GB
mm
J
mm
K
mm
KK
L
mm
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
mm
P
mm
QA
mm
QB
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
BB
b of bellow
- mm
DB
d of bellow
- mm
LBPLUS
LB+STROKE
- mm
LB
l of bellow
- mm
P1
mm
P2
mm
RD1
mm
HD1
mm
RD2
- mm
HD2
- mm
AB
- mm
AH
- mm
AT
- mm
AO
- mm
AU
- mm
SAPLUS
SA+STROKE
- mm
SA
- mm
SB
- mm
SCPLUS
SC+STROKE
- mm
SC
- mm
TR
- mm
TS
- mm
E
- mm
FB
- mm
MF
- mm
R
- mm
TF
- mm
UF
- mm
W
- mm
XBPLUS
XB+STROKE
- mm
XB
- mm
Y
- mm
ZCPLUS
ZC+STROKE
- mm
ZC
- mm
ZRPLUS
ZR+STROKE
- mm
ZR
- mm
CB
- mm
CC
- mm
CD
- mm
CF
- mm
EW
- mm
MR
- mm
UB
- mm
XDPLUS
XD+STROKE
- mm
XD
- mm
XCPLUS
XC+STROKE
- mm
XC
- mm
AQPLUS
AQ+STROKE
- mm
AQ
- mm
CE
- mm
TC
- mm
TD
- mm
TM
- mm
TN
- mm
UM
- mm
XVPLUS
XV+STROKE
- mm
XV
- mm
XLPLUS
XL+STROKE
- mm
XL
- mm
XG
- mm
XHPLUS
XH+STROKE
- mm
XH
- mm
XJPLUS
XJ+STROKE
- mm
XJ
- mm
XK
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models