Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
CKD
Description
With switch SCS2-LN-FP1 - Double acting/single rod/no-lubrication
Bill of material
SCS2-LN-00-160B-50-T0H-R-FP1
TYPE
Model No.
SCS2-LN
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
OPT1
Option
OPT2
Option
OPT3
Option
OPT4
Option
ACC1
Accessory
ACC2
Accessory
POS
Position of rod
mm
Inserisci valore per POS
Position of rod
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
EE
GA
mm
GB
mm
J
mm
K
mm
KK
L
mm
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
mm
P
mm
QA
mm
QB
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
BB
b of bellow
- mm
DB
d of bellow
- mm
LBPLUS
LB+STROKE
- mm
LB
l of bellow
- mm
P1
mm
P2
mm
RD1
mm
HD1
mm
RD2
- mm
HD2
- mm
AB
- mm
AH
- mm
AT
- mm
AO
- mm
AU
- mm
SAPLUS
SA+STROKE
- mm
SA
- mm
SB
- mm
SCPLUS
SC+STROKE
- mm
SC
- mm
TR
- mm
TS
- mm
E
- mm
FB
- mm
MF
- mm
R
- mm
TF
- mm
UF
- mm
W
- mm
XBPLUS
XB+STROKE
- mm
XB
- mm
Y
- mm
ZCPLUS
ZC+STROKE
- mm
ZC
- mm
ZRPLUS
ZR+STROKE
- mm
ZR
- mm
CB
- mm
CC
- mm
CD
- mm
CF
- mm
EW
- mm
MR
- mm
UB
- mm
XDPLUS
XD+STROKE
- mm
XD
- mm
XCPLUS
XC+STROKE
- mm
XC
- mm
AQPLUS
AQ+STROKE
- mm
AQ
- mm
CE
- mm
TC
- mm
TD
- mm
TM
- mm
TN
- mm
UM
- mm
XVPLUS
XV+STROKE
- mm
XV
- mm
XLPLUS
XL+STROKE
- mm
XL
- mm
XG
- mm
XHPLUS
XH+STROKE
- mm
XH
- mm
XJPLUS
XJ+STROKE
- mm
XJ
- mm
XK
- mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    CKD
    With switch SCS2-LN
    CKD
    No switch SCA2
    CKD
    No switch SCG
    CKD
    Without switch SCS2-N
    CKD
    With switch SCS2-L
    CKD
    SCS2-*-W
    CKD
    SCM with switch
    CKD
    With switch SCS2-LND-FP1 - Double acting/double rod/no-lubrication
    CKD
    Without switch SCS2-ND-FP1 - Double acting/double rod/no-lubrication
    CKD
    NW4G2-T7  Thin Serial transmission block
    CKD
    NW4G4-T7 - Thin Serial tranimission block with IN/OUT Block
    CKD
    Without switch SCS2-NG-FP1 - Double acting/rubber scraper/no-lubrication
    CKD
    W4G-OPP8
    CKD
    Without switch SCS2-T
Anteprime
3D
Dimensione
2D
Download modelli CAD