Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
CKD
Description
With switch SSD2-L-HP1 - Double acting single rod type
Bill of material
SSD2-L-20-5-HP1
MODEL
Model no.
SSD2-L
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion
STROKE
Standard Stroke - Custom stroke input manually
mm
输入参数值: STROKE
Standard Stroke - Custom stroke input manually
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
SWP
Switch position
OPT1
Option 1
OPT2
Option 2
MA
Mounting style
ACC
Accessory
POS
Position of stroke
mm
输入参数值: POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
D
mm
EE
Thread
F
mm
FA
0.0 mm
FB
mm
G
mm
H
mm
I
mm
J
K
mm
KA
Thread
KK
Thread
L
mm
M
mm
MM
mm
N
mm
O
mm
WF
mm
HD
0.0 mm
RD
0.0 mm
A1
- mm
C1
- mm
H1
- mm
KK1
-
T
- mm
WF1
- mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型