Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
Without switch CAV2
Bill of material
CAV2-LB-50B-1-1
MODEL
Model No.
CAV2
VARIATION
Variation
MOUNTING
Mounting
BORE
Bore size
mm
PTT
Port thread type
CUSHION
Cushion
STROKE
Standard stroke length
mm
POS
VOLT
Voltage
OPT1
Option 1
OPT2
Option 2
OPT3
Option 3
OPT4
Option 4
OPT5
Option 5
ACC1
Accessory
ACC2
Accessory
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
GA
mm
GB
mm
J
mm
K
mm
KK
L
mm
LL
mm
MM
mm
MN
mm
MO
mm
QA
mm
QB
mm
SD
Diameter
mm
T
mm
V
mm
WF
mm
X
mm
LB
mm
LC
mm
LD
mm
LF
mm
LG
mm
LH
mm
LR
mm
LS
mm
LT
3.2 mm
BB
b
mm
DD
d
mm
LLL
l
0 mm
O
mm
P
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models