Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
Without switch GRC
Bill of material
GRC-20-90
TYPE
Type
GRC
SIZE
Size
TORQUE
Torque (at 0.5 MPa)
N*m
OSCA
Oscillating angle
degree
OPT
Option
POS
Position of angle
degree
AA
AB
mm
BA
BB
mm
BC
mm
CA
mm
CB
mm
CC
DA
mm
DB
mm
EA
mm
EB
2 mm
EC
mm
FA
mm
FB
mm
G
HA
mm
HB
mm
HC
mm
JA
mm
JB
mm
JC
mm
JD
mm
JE
mm
JF
mm
JG
mm
JH
mm
K
mm
MA
mm
MB
mm
NA
mm
NB1
mm
NC
mm
PA
mm
PB
mm
Q
mm
SA
mm
SB
mm
TA
mm
TB
TC
mm
UA
mm
UB
mm
V
mm
W
mm
X
mm
A
- mm
B
- mm
C
+0.3/0
- mm
D
- mm
E
-
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models