Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
LCX no switch
Bill of material
LCX-25-10
TYPE
Model No.
LCX
BORE
Bore size
mm
STROKE
Stroke
mm
STOP
Stopper
STPOS
Stopper position
STPART
Port on stopper
OPT
Option
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
208 mm
B
147 mm
C
34 mm
D
76.5 mm
E
10 mm
F
56 mm
G
20 mm
H
13 mm
J
36.5 mm
K
mm
L
27 mm
M
120 mm
N
45 mm
O
mm
P
mm
Q
mm
R
40 mm
T
124 mm
U
18.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models