Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
Without switch SCA2-P - Double acting, stroke adjustable type (extend)
Bill of material
SCA2-P-00-50B-25-25-FP1
TYPE
Type
SCA2-P
MA
Mounting style
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion type
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
ASR
Adjustable stroke range
mm
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
DA
Thread
EE
Thread
F
mm
G
mm
J
mm
K
mm
KK
Thread
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS
LL+STROKE
mm
LL
mm
MM
mm
PA
mm
PB
mm
PCPLUS
PC+STROKE+ASR
mm
PC
mm
PD
mm
PE
mm
PF
mm
Q
mm
T
mm
V
mm
WF
mm
XAPLUS
XA+STROKE*2+ASR
mm
XA
mm
XF
mm
XPLUS
X+STROKE
mm
X
mm
BB
- mm
BD1
- mm
BD2
- mm
L1
- mm
LAPLUS
LA+STROKE
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
MT
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
AQ
- mm
AQPLUS
- mm
TC
- mm
TD
- mm
TE
- mm
TM
- mm
TN
- mm
TYPLUS
TY+STROKE
- mm
TY
- mm
TZPLUS
TZ+STROKE
- mm
TZ
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    SCA2 with switch
    SMC Corporation
    CV3 - Valve Mounted Cylinder/Double Acting
    CKD
    With switch SCA2-P - Double acting, stroke adjustable type (extend)
    SMC Corporation
    CV3K - Valve Mounted Cylinder/Non-rotating Rod Type/Double Acting
    CKD
    Without switch SCA2-D - Double acting, double rod type
    CKD
    SCA2-L2T with switch
    CKD
    SCA2-H with switch
Previews
3D
Dimension
2D
Download CAD models