Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
CKD
Description
Without switch SCM-B-FP1 - Double acting back to back type without switch
Bill of material
SCM-B-00-32-D25-D25-FP1
TYPE
Type
SCM-B
MS
Mounting style
BORE
Bore size
mm
PTT1
Port thread type of cylinder 1
CUS1
Cushion of cylinder 1
D: Both sides rubber cushioned
STROKE1
Stroke length of cylinder 1
mm
Enter value for STROKE1
Stroke length of cylinder 1
mm
cm
inch
ft
PTT2
Port thread type of cylinder 2
CUS2
Cushion of cylinder 2
D: Both sides rubber cushioned
STROKE2
Stroke length of cylinder 2
mm
Enter value for STROKE2
Stroke length of cylinder 2
mm
cm
inch
ft
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS1
Position of stroke1
mm
Enter value for POS1
Position of stroke1
mm
cm
inch
ft
POS2
Position of stroke 2
mm
Enter value for POS2
Position of stroke 2
mm
cm
inch
ft
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD