您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
English
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
SCM-R-00-32D-25-25-FP1
CKD
FP* series for food manufacturing processes
FP1
Round shaped cylinder SCM-FP1 series
Powered by
CAD模型選擇
{ckd_cn/fp_series/fp1/scm/scm_r_wo_asmtab.prj},{NB=SCM-R-00-32D-25-25-FP1 (0)},{TYPE=SCM-R},{MS=00},{BORE=32},{PTT=},{CUS=D: Both sides rubber cushioned},{STROKE=25},{ASR=25},{OPTBLWS=},{OPTPRM=},{OPTCOPPTFE=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Dimensions},{A=22},{B=17},{C=19.5},{D=38},{DA=M5 depth 7.5},{EE=Rc1/8},{GR=19},{J=18},{KK=M10 x 1.25},{LL=73},{MA=11},{MC=36},{MD=M8},{MM=12},{MN=10},{MO=5.5},{QA=12},{SD=20.0},{T=6},{WF=18},{X=140.0},{XF=40},{RA=10},{RB=20},{RC=27.0},{RE=M8},{RI=4},{RF=3.0},{RG=5},{BBX=31.5},{BDX=35},{SX=37.7},{LX=(stroke length/3) + 19},{PPATH=../../../cylinder/general_cylinder/scm_series/scm-r/scm_r_parts/scm_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
CKD
Description
Without switch SCM-R-FP1 - Double acting stroke adjustable type (retract) without switch
Bill of material
SCM-R-00-32D-25-25-FP1
TYPE
Type
SCM-R
MS
Mounting style
00: Basic type
LB: Axial foot type
FA: Rod end flange type
TA: Rod end trunnion type
TB: Head end trunnion type
00: Basic type
LB: Axial foot type
FA: Rod end flange type
TA: Rod end trunnion type
TB: Head end trunnion type
BORE
Bore size
32
32
mm
PTT
Port thread type
Blank: Rc thread
N: NPT thread (custom order)With air cushion:Φ32 and over
G: G thread (custom order)With air cushion:Φ32 and over
Blank: Rc thread
N: NPT thread (custom order)With air cushion:Φ32 and over
G: G thread (custom order)With air cushion:Φ32 and over
CUS
Cushion
D: Both sides rubber cushioned
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
確定
ASR
Adjustable stroke range
25
25
mm
OPTBLWS
Option bellows
None
J: Bellows Max. Ambient 60°C, Max. instantaneous 100°C
K: Bellows Max. Ambient 100°C, Max. instantaneous 200°C
L: Bellows Max. Ambient 250°C, Max. instantaneous 400°C
None
J: Bellows Max. Ambient 60°C, Max. instantaneous 100°C
K: Bellows Max. Ambient 100°C, Max. instantaneous 200°C
L: Bellows Max. Ambient 250°C, Max. instantaneous 400°C
OPTPRM
Option piston rod material
None
M: Piston rod material (stainless steel)
None
M: Piston rod material (stainless steel)
ACC1
Accessory
None
I: Rod eye
Y: Rod clevis (pin and snap ring attached)
None
I: Rod eye
Y: Rod clevis (pin and snap ring attached)
ACC2
Accessory
None
None
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求