Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
Without switch SCS2-W
Bill of material
SCS2-W-00-160-B50-B50
TYPE
Model No.
SCS2-W
MA
Mounting
BORE
Bore size
mm
PTT1
Port thread1
CUS1
Cushion 1
STROKE1
Stroke of cylinder 1
mm
Enter value for STROKE1
Stroke of cylinder 1
mm
cm
inch
ft
PTT2
Port thread2
CUS2
Cushion 2
STROKE2
Stroke of cylinder 2
mm
Enter value for STROKE2
Stroke of cylinder 2
mm
cm
inch
ft
OPT1
Option
OPT2
Option
OPT3
Option
OPT4
Option
ACC1
Accessory
ACC2
Accessory
POS1
Position of rod 1
mm
Enter value for POS1
Position of rod 1
mm
cm
inch
ft
POS2
Position of rod 2
mm
Enter value for POS2
Position of rod 2
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
EE
GA
mm
GB
mm
GC
mm
H
mm
J
mm
K
mm
KK
L
mm
LLPLUS1
LL+STROKE1
mm
LLPLUS2
LL+STROKE2
mm
LL
mm
LLW
mm
M
mm
MM
mm
N
mm
P
mm
QA
mm
QB
mm
QC
mm
SGPLUS
SG+STROKE1+STROKE2
mm
SG
mm
T
mm
V
mm
WF
mm
BB
b of bellow
- mm
DB
d of bellow
- mm
LBPLUS1
LB1+STROKE1
- mm
LB1
l of bellow 1
- mm
LBPLUS2
LB2+STROKE2
- mm
LB2
l of bellow 2
- mm
AB
- mm
AH
- mm
AT
- mm
AO
- mm
AU
- mm
SB
- mm
TR
- mm
TS
- mm
E
- mm
FB
- mm
MF
- mm
R
- mm
TF
- mm
UF
- mm
W
- mm
Y
- mm
CB
- mm
CC
- mm
CD
- mm
CF
- mm
EW
- mm
MR
- mm
UB
- mm
CE
- mm
TC
- mm
TD
- mm
TM
- mm
TN
- mm
UM
- mm
XG
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models