Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
WITOL - Modular
Bill of material
WM_M6 10.5-4/21/A0.8/K2
PNO
Part No.
402.160
SS
Screw Size
RT
Retainer Type
TIFPNG
Interface type
TIF
Interface Thickness (TIF)
mm
D
Top Washer Diameter (D)
mm
Enter value for D
Top Washer Diameter (D)
mm
cm
inch
ft
SAMAX
Axial Compensation (SAMAX)
mm
Enter value for SAMAX
Axial Compensation (SAMAX)
mm
cm
inch
ft
HD
Delivery Height (HD)
mm
SAPOS
Compensation Position (SAPOS)
mm
Enter value for SAPOS
Compensation Position (SAPOS)
mm
cm
inch
ft
HN
Nominal Height (HN)
12.5 mm
HC
Compensation Height (HC)
14.5 mm
FV
max. Preload
9.3 kN
SANOM
Axial Compensation (Nom.)
2.0 mm
CP
Corrosion Protection (CP)
h
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Witol
    01011265001 - 011_265
    Witol
    01011317002 - 011_317
    Witol
    01011287001 - 011_287
    Böllhoff
    SNAPLOC® Ball studs with K’ in K’ thread
    ABB
    DCS800 Non-Regenerative - 500 to 700 Vdc
    Witol
    01011363000 - 011_363
    Witol
    01011277002 - 011_277
    Witol
    01011276002 - 011 276
    Witol
    01011281000 - 011_281
    Witol
    010112220001 - 011_222
    Witol
    01011274002 - 011_274
    Witol
    01011377000 - 011_377
    Witol
    01011295000 - 011_295
    Witol
    01011249004 - 011_249
Previews
3D
Dimension
2D
Download CAD models