Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIW21_32 - Polyurethane block components - large diameter and internal thread
Bill of material
WIW22-D8
CODE
Code
TYPE
Type
External Thread Type
TYPE1
Type
MAT
Briquette Material
HRD
Briquette Hardness
JSX
Metal Core
SUS304
D
mm
H
12 mm
M
M3 mm
R
1 mm
SR
8 mm
HH
h
6 mm
E
5 mm
F
3.8 mm
GG
Weight
1 mm
R1
R1max
0.30 mm
W
7 mm
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models