Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jacob
Description
WJ-DM xxV - FKM-Sealing ring metric
Bill of material
WJ-DM 20V
ARTNR
Article No.
A
Size
xx
H
Height
mm
DA
Diameter outside
mm
DI
Diameter inside
mm
STGEW
Unit weight
g
MATK
Material sealing ring
FKM
MATF
Color
Green
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
200 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models