Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WK5 - Metal Bellow Coupling with conical clamping ring
Bill of material
WK5/4.5-42-6-6
SIZE
Size
TKN
Torque
Nm
L
Total length
mm
A
Outside diameter
mm
D1
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
D2
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
L1
Basic dimension
mm
L2
Basic dimension
mm
S
Screw (ISO 4017)
TA
Installation torque per screw
Nm
J
Mass moment of inertia
kg cm²
M
Mass
kg
MAT1
Material for bellow
Stainless steel
MAT2
Material for hub and clamping ring
Steel
CTN
Customs tariff number
84836020