Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
WKE 2 - 5 x 1,5²
Bill of material
86650201
MD01
VAR__MANUID_
86650201
DESCSHORT
Short Description
WKE 2 - 5 x 1,5²
DESCLONG
Long Description
Junction box, protection class IP66, U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), UL-EU (EN 62208), knockouts, M16/M25, (1 rear, 7 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermoplastic, terminals made of high-temperature-resistant special ceramic, universally positionable terminal holder, orange, junction box, 5-pole, 0.5 - 4 mm², junction box 5-pole 0.5 - 1.5 mm², number of clampable wires per pole: 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 4²<br /><strong>Dimensions: </strong>100 x 100 x 70 mm<br /><strong>Accessories supplied: </strong>Cover retainer, screw anchors, 4 double membrane seals IP66 M25 sealing range 9 - 17 mm
INTNO
International product number
4013902630974
MANUID
Product number of the Manufacturer
86650201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WKE 2 - 5 x 1,5²
EF000003
EV010173
EF000007
EV000236
EF000008
100
EF000010
EV010584
EF000025
true
EF000049
70
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
100
EF001454
true
EF001613
EV004180
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
2.500
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
true
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.430
LENGTH
100
WIDTH
100
DEPTH
70
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9966.12 - System equipment carrier 240 - 310 mm
    BMEcat Gesamtausgabe
    WST M16/sw
    Speedyblock
    Form AS - Only Push straight-line action series
    BMEcat Gesamtausgabe
    AK 24
    KAISER
    4264008 - Systemkabel E3S Connect® | E3S-E3S, 4xF, L=10m, Gf-GV zum Gf-EV
    BMEcat Gesamtausgabe
    WKE 4 - 5 x 4²
    BMEcat Gesamtausgabe
    WKE 6 - 5 x 6²
    BMEcat Gesamtausgabe
    WKE 4 - 8 x 1,5²
    AGRO
    6553 - Installation cable duct made of aluminium
Previews
3D
Dimension
2D
Download CAD models