Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WKE/ND - Elastomer Coupling with expanding mandrel
Bill of material
WKE/ND-9-5-10-98
SIZE
Size
TKN
Torque
Nm
L
Total length
mm
A
Outside diameter
mm
N
Keyway (DIN 6885)
D1
Bore diameter ØH7
mm
输入参数值: D1
Bore diameter ØH7
mm
cm
inch
ft
D2
Expanding mandrel diameter Øh7
mm
输入参数值: D2
Expanding mandrel diameter Øh7
mm
cm
inch
ft
Z
Elastomer insert
ShA
L1
Expanding mandrel length
mm
L2
Basic dimension
mm
B
Interference diameter
mm
K
Basic dimension
mm
H
Basic dimension
mm
S
Screw (ISO 4762)
F
Screw (ISO 4762)
TAS
Installation torque per screw
Nm
TAF
Installation torque per screw
Nm
J
Mass moment of inertia
kg cm^2
NMAX
max. speed
1/min
M
Mass
kg
MAT1
Material for hub
Aluminum
MAT2
Material for elastomer insert
Polyurethane
CTN
Customs tariff number
84836080
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型