Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WKE/NK - Elastomer Coupling with clamping hub - compact version
Bill of material
WKE/NK-9-5-5-98
SIZE
Size
TKN
Torque
Nm
L
Total length
mm
A
Outside diameter
mm
N
Keyway (DIN 6885)
D1
Bore diameter ØH7
mm
输入参数值: D1
Bore diameter ØH7
mm
cm
inch
ft
D2
Bore diameter ØH7
mm
输入参数值: D2
Bore diameter ØH7
mm
cm
inch
ft
D3
Basic dimension
mm
Z
Elastomer insert
ShA
L1
Basic dimension
mm
L2
Basic dimension
mm
L3
Basic dimension
mm
B
Interference diameter
mm
K
Basic dimension
mm
H
Basic dimension
mm
S
Screw (ISO 4762)
TA
Installation torque per screw
Nm
J
Mass moment of inertia
kg cm^2
NMAX
max. speed
1/min
M
Mass
kg
MAT1
Material for hub
MAT2
Material for elastomer insert
Polyurethane
CTN
Customs tariff number
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型