Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
UFI Filters
Description
WLB - PRESSURE
Bill of material
WLB31F16G1FT03XX
CODE
Code
CFF
Complete filter family
WLB
SIZE
Size & length
PT
Port type
PS
Port size
BV
Bypass valve
SL
Seals
FM
Filter media
CI
Clogging indicator
ACC
Accessories
XX = no accessory available
WP
Max working pressure
3.0 Mpa
DESCRIPTION
Description
Lube oil filter for wind power applications
MATERIALH
Head material
Aluminum alloy
MATERIALB
Bowl material
Aluminum alloy
FLOWRATE
Qmax
400 I/min
WT
Working Temperature
From -25° to +110° °C
APPLICATION
Application
Industrial,Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/WLB_Ufi_Hyd.pdf
PORTSIZE
PORT SIZE
SAE DN50 (2")
A
77.8 mm
B
42.9 mm
C
50.0 mm
M
M12x15 mm
H
mm
L
mm
W
Weight
kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD