Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
WLNNA, WLNNAA, WLNNAB, TWLNNA, TWLNNAA, TWLNNAB - Locating Pins for Jigs - Double Stepped Type - Tip Shape Selectable - No Shoulder Type - Nut Type
Bill of material
WLNNA10-P12.0-Q10.0-F3-B3-L5
PN
Part No.
TSS
Tip Shape Selection
MAT
Material
HARD
Hardness
Hardening Hardness 35~40HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
Q
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
A
A Selection (degree)
deg
E
E (Shape A) 1mm Increment
mm
LL
l
mm
R
mm
ALT1
Flat Machining
ALT2
Thread Diameter
MC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models