Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Essentra Components
Description
WN-205 - Weld Nuts
Bill of material
WN-205
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BASETYPE
Base Type
THREADSIZE
Thread Size
1/4-20
A
A Base Diameter
3/4 INCH
A1
A1 Width Across Flats
INCH
B
B Height
5/16 INCH
C
C Body Diameter
0.305 INCH
MATERIALTHICKNE
Material Thickness
0.047 INCH
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели