Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
JW Winco
Description
WN 71752 - Fork Heads (Yokes), Plain Fork Type, Stainless Steel Inch
Bill of material
Fork Head (Yoke) WN 71752-B5/16-16-5/16x24L-NI
PARTNUMBER
WINCO PARTNUMBER
D1
+0.024/-0 tol.
B5/16
L1
Cal
D2
Thread
5/16x24
A
0.63 Cal
B
0.31 Cal
D3
0.55 Cal
L2
Cal
L3
Cal
L4
0.47 Cal
WEIGHT
Weight
0.0000 kg
CTN
US-Customs Tariff Number
73269098
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD