Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JW Winco
Description
WN 787 - T-Slot Bolts, Steel, Inch
Bill of material
T-Slot Bolt WN 787-1-1x8-6
PARTNUMBER
WINCO PARTNUMBER
T
T-slot width
1 Inch
D
Thread
1x8
L
Length
Inch
A
0.92 Inch
B
Inch
E
1.65 Inch
K
0.63 Inch
WEIGHT
Weight
0.0000 kg
CTN
US-Customs Tariff Number
73181590
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models