Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
Working plate - Panels and working plates
Bill of material
PD 100X100X19
TYPE
Type of plate
C
Coating
T
Thickness
mm
TINFO
Thickness INFO
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LINFO
Length INFO
W
Width
mm
Enter value for W
Width
mm
cm
inch
ft
WINFO
Width INFO
CO
Cutouts
mm
CUT1L
Cutout 1 L
mm
CUT1LINFO
Cutout 1 L INFO
CUT1W
Cutout 1 W
mm
CUT1WINFO
Cutout 1 W INFO
CUT2L
Cutout 2 L
mm
CUT2LINFO
Cutout 2 L INFO
CUT2W
Cutout 2 W
mm
CUT2WINFO
Cutout 2 W INFO
CUT3L
Cutout 3 L
mm
CUT3LINFO
Cutout 3 L INFO
CUT3W
Cutout 3 W
mm
CUT3WINFO
Cutout 3 W INFO
CUT4L
Cutout 4 L
mm
CUT4LINFO
Cutout 4 L INFO
CUT4W
Cutout 4 W
mm
CUT4WINFO
Cutout 4 W INFO
CNSMASSEXACT
Mass
0.1368 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models