Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SLV
Description
WORKLIGHT - Indoor LED table lamp
Bill of material
1005392
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
01010601
CATEGORY
Category (Aks text)
Indoor LED table lamp
PN
Product name
WORKLIGHT
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
WORKLIGHT
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94052190900
WR
Warranty
5
INDE
Included devices
LED driver incl.
INAC
Included accessories
fastening material incl.
COLOR1
Color 1
MAT1
Material 1
Aluminium
FF
Fixture form
square
RV
Rated voltage
200-240V ~50/60Hz mA/V
RAS
Rated secondary ma/V
2000 V
CUI
Current in a
2 A
WEWA
Weighted wattage
79
OPTE
Operating temperature
-20-45°C
EEK
Energy efficiency class
Contains EEC E light sources
INCU
Inrush current
30
ICTIM
Inrush current time in mikroseconds
150 ms
OLOLM
Overall lumen output in lm
7600
QSB
Quantity seperate beams
2
LTH
Life time in hours
50000
PRLE
Product length
69.2 cm
PRWI
Product width
31 cm
PRHE
Product height
120 cm
PALE
Package length
cm
PAWI
Package width
cm
PAHE
Package height
cm
NEWE
Net weight
kg
BRWE
Gross weight
kg
MUPA
Multi package
0
IRSKC
Impact resistance ik class
IK02
IPSC
IP Code
IP 20
SACL
Safetyclass
I
MOCO
Motion control
Infrarot
MOU
Mounting
Mobile
VAWAT
Variant wattage
79
VALUOU
Variant lumen output
7600
VALUPW
Variant lumen per watt
96.2025
VALICO
Variant light color
4000
VACRI
Variant cri
80
VABEAN
Variant beam angle
80
UGRSPC
UGR characteristics
19
RAPRVO
Rated primary voltage
200-240V ~50/60Hz
VOL
Voltage
200-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
MOD_WORKLIGHT_1
HPOP
Has power plug
Yes
POPT
Power plug type
Eurostecker
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models