Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Worms - Module 0.8 (Shapes L)
Bill of material
W80SUR1-L
CNSORDERNO
Catalogue Number
PINFO
Product information
-
MOD
Module
0.80
MTR
Material
DR
Direction
Right
U
Thread
1
Z
Number of Teeth
0
D
Reference Diameter d
10.4 mm
DT
Throat Diameter dt
0.0 mm
DA
Tip Diameter
12.00 mm
S
Type
L
B
Face Width b
20 mm
DD
Bore Diameter dd
0 mm
DH
Hub Diameter dh
8.00 mm
LH
Hub Projection lh
20 mm
LHR
Hub Projection(L type、C type)
40 mm
L
Overall lenght l
80 mm
B2
Width of Key Way
0 mm
T2
Depth of Key Way
0.0 mm
M
Nominal threads
-
LS
Position of Set Screw
0.0 mm
DI
Dimension of Rim
0 mm
BW
Thickness of Web dw
0 mm
A
Center Distance
0.0 mm
MASS
Weight
40.00 g
CNSORDERNO2
Catalogue Number
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD