Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Worms - Module 1.5
Bill of material
W1.5SR2-B
CNSORDERNO
Catalogue Number
PINFO
Product information
MOD
Module
1.50
MTR
Material
DR
Direction
U
Thread
Z
Number of Teeth
0
D
Reference Diameter d
25.0 mm
DT
Throat Diameter dt
0.0 mm
DA
Tip Diameter
28.00 mm
S
Type
B
Face Width b
mm
DD
Bore Diameter dd
mm
DH
Hub Diameter dh
20.00 mm
LH
Hub Projection lh
mm
LHR
Hub Projection(L type、C type)
mm
L
Overall lenght l
mm
B2
Width of Key Way
mm
T2
Depth of Key Way
mm
M
Nominal threads
-
LS
Position of Set Screw
0.0 mm
DI
Dimension of Rim
0 mm
BW
Thickness of Web dw
0 mm
A
Center Distance
0.0 mm
MASS
Weight
g
HUB
Modification of hub
mm
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
DD3
Bore projection DD3
mm
KEY
Additional key way
mm
TYPKEY
Key size
mm
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
NBTAP2
Number of Tap Hole 2
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KYOUIKU GEAR MFG, CO., LTD.
    Worms Wheels - Module 1.5
    KHK KOHARA GEAR
    Spiral Bevel Gears (MBSA)
    KYOUIKU GEAR MFG, CO., LTD.
    Worms - Module 2
    KHK KOHARA GEAR
    Worms, Worm Gears (CG)
    KHK KOHARA GEAR
    Worms, Worm Gears (SW)
    KYOUIKU GEAR MFG, CO., LTD.
    Worms Wheels - Module 2
    KYOUIKU GEAR MFG, CO., LTD.
    Worms - Module 1
    HPC
    SW/SWH/ZSW 1.5 - Worm with shaft - Steel or machined plastic - Module 1.5 - Pitch 4.712mm
    KHK KOHARA GEAR
    Ground Spiral Bevel Gears (SBSG)
    NBK (Nabeya Bi-tech Kaisha)
    3GT-9
    KHK KOHARA GEAR
    Ground Worm, Worm Gears (AG)
    NSK Rolling Bearing
    Single
    KYOUIKU GEAR MFG, CO., LTD.
    Worms - Module 1.25
    HPC
    W/WH/ZW 1.5 - Worm with bore - Steel or machined plastic - Module 1.5 - Pitch 4.712mm
Previews
3D
Dimension
2D
Download CAD models