Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
Essentra Components
Description
WP-188 - Two-Way Base Connector Mini-Clamps - Adjustable
Bill of material
WP-192
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
D1
d1 Bore Diameter 1
mm
D2
d2 Bore Diameter 2
S11
s1 Square Hole Size 1
S22
s2 Square Hole Size 2
K
k Clamping Length
mm
D3
d3 Thread Size
L1
l1 Overall Length
mm
L2
l2 Height (To Hole Center)
M
m Hole Center to Hole Center
mm
MS
Measurement System
Metric
SER
Series Number
GN475