Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Essentra Components
Description
WP-790 - T-Angle Connector Clamps
Bill of material
WP-810
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
S1
s1 Square Hole Size 1
S2
s2 Square Hole Size 2
D1
d1 Bore Diameter 1
D22
d2 Bore Diameter 2
K
k Clamping Length
D3
d3 Thread Size
L1
l1 Overall Length
L2
l2 Overall Height
L3
l3 Clamp Height
M
m Hole Center to End
MS
Measurement System
Metric
SER
Series Number
GN194
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models