Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUD
Description
WPP-VIP - PowerPoint® direct VIP chain connection
Bill of material
VWBS-KA-28 31.5t+7903440
BEZEICH
Notation
VWBS-KA-28 31.5t
BA
Operating instruction
Operating instruction
WLL
Load-carrying capacity
31.5 t
GEW
Weight
24 kg/St.
A
28 mm
D
170 mm
T
146 mm
BESTNR
Order No.
7903440
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models