Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONVUM Ltd.
Description
WPWJ-C - Different diameter branch union Y
Bill of material
WPWJ06-04C
REF
Reference
WPWJ06-04C
B
47.8 mm
C1
12.5 mm
C2
11.3 mm
D1
Diameter
6 mm
D2
Diameter
4 mm
SD
Diameter
3.2 mm
F
12.9 mm
J
8.2 mm
P
Diameter
8.2 mm
MASS
4.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models