Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ERO
Description
WRC 27/20 MN - Profile rail guides
Bill of material
WRC27/20 MN-B1-VC-N-70L-35-35-I
MOD
Model Code
WRC27/20 MN
RT
Rail type
ST
Seal type
B : Low friction
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
35.000 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
27 mm
W2
10 mm
W1
42 mm
H1
18.5 mm
P
60 mm
P3
24 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
W
62 mm
L
70 mm
L1
52 mm
H2
h2
23.5 mm
P1X
32 mm
P2X
46 mm
MXG2
Mxg2
M6x6 mm
T
10 mm
N1
M3 mm
N2
M3x4 mm
N3
P4
E
3.5 mm
S1
4.5 mm
S2
8 mm
S3
13.2 mm
S4
11.5 mm
RW
Rail Weight
5259 g/m
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir