Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
WRH 25-4 - Water-air heater, steel sheet, galvanized, 8.3 kW, DN 250
Bill of material
0082.0120
ARTNR
Article number
0082.0120
CTN
Customs Tariff Number
84195080
LODDEST
LOD Destination
LODLEVEL
LOD Level
IP
Installation position
vertical / horizontal
HM
Housing material
Sheet steel, galvanised
W
Weight
7.6 kg
NS
Nominal size
250 mm
OCS
Open cross section
2268 cm²
WD
Width
385 mm
H
Height
333 mm
D
Depth
380 mm
AHT
Air heater type
Water
HPR
Heater power rating
8300 W
MF
Mass flow
233 kg/h
IT
Inlet temperature
70 °C
RFT
Return flow temperature
50 °C
MWT
Max water temperature
100 °C
MWP
Max water pressure
6 bar
WPD
Water pressure difference
5300 Pa
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799821205
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models