Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
WRPS Square coil heaters with thermocouple type 'J' - DME
Bill of material
WRPS4291
REF
Catalog Number
WRPS4291
L
Length
57 mm
D1
Diameter
11.98 mm
D
Diameter
18.4 mm
W
WATT 230V
300
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models