Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
WRSC-26R0K-11
Bill of material
WRSC-26R0K-11
PN
Part Number
WRSC-26R0K-11
DESC
Description
Single Circular Wireless Charging Coil, Rx, 26µH, 1.1A
PT
Product Type
Standard
FUNCTION
Function
Transmitter
CT
Coil Type
Single
INDUCTANCE
Inductance
26 uH
IT
Inductance Tolerance
10 %
DCR
520 mOhm
CURRENT
Current
1,1 A
ISAT
Isat
2 A
OT
Operating Temperature
-25 to 105 °C
DIMENSIONS
Dimensions
19 X 0.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models