Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
WRSC-47R0K-08
Bill of material
WRSC-47R0K-08
PN
Part Number
WRSC-47R0K-08
DESC
Description
Single Circular Wireless Charging Coil, Rx, 47µH, 1.5A
PT
Product Type
Standard
FUNCTION
Function
Transmitter
CT
Coil Type
Single
INDUCTANCE
Inductance
47 uH
IT
Inductance Tolerance
10 %
DCR
500 mOhm
CURRENT
Current
1,5 A
ISAT
Isat
3 A
OT
Operating Temperature
-25 to 105 °C
DIMENSIONS
Dimensions
26 X 1.31 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models