Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS
Description
WS-T-7 - Self-drilling dowel
Bill of material
SFS WS-T-7X133 Self-drilling dowel
CNSORDERNO
Description
TYP
Type
WS-T
TEXT1
Text Line 1 (Product)
Self-drilling dowel
L
Length
mm
D1
Head diameter
10.7 mm
D2
Diameter
7.0 mm
LH
Wood thickness
mm
LB
Length drill plate
12 mm
LEF
Effective length
mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models